383211NX
Tellurerota
Institutional
38 - GREY NON-MARKING THERMOPLASTIC RUBBER WHEELS, POLYPROPYLENE CENTRE
Grey non-marking thermoplastic rubber wheels with polypropylene centre, stainless steel brackets
Powered by
CAD模型選擇
{tellurerota/institutional/serie38/38_nx/38_nx_srfp_asmtab.prj},{NB=383211NX},{COD=383211NX},{D=50},{F=24},{H=71},{G=42},{C=12},{E=22},{O=80},{LC=40},{BR=4},{DD=8},{L1=43},{L=20.0},{DFA=8},{W=0.17},{INFO=Technical description},{TX='M10'},{PPATH=38_nx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
COD
Code
383211NX
383211NX
D
Wheel diameter
50
50
mm
F
Wheel width
24
mm
H
Overall height
71
71
mm
G
Plate diameter
42
mm
C
Bolt hole
12
mm
E
Offset
22
22
mm
LC
Load capacity
40
40
daN
W
Weight
0.17
0.17
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸