??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
39-1-3300
MATERIAL
Material
430 stainless steel
FINISH
Finish
raw
A
1600 mm
B
44 mm
C
1.5 mm
D
3 mm
E
25 mm
PIN_MATERIAL
Pin material
304 stainless steel
NOTE
Note
undrilled
WEIGHT
weight
1430 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25362-undrilled-continuous-hinge-with-one-cranked-leaf.html
Download CAD models
Previews
3D
Dimension