??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
39-1-3302
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
1000 mm
B
31.5 mm
C
1 mm
D
2 mm
E
30 mm
PIN_MATERIAL
Pin material
304 stainless steel
F
7.5 mm
H
20 mm
NOTE
Note
drilled
G
60 mm
WEIGHT
weight
430 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25357-drilled-continuous-hinge-with-one-cranked-leaf.html
Download CAD models
Previews
3D
Dimension