??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
39-1-3892
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
600 mm
B
54.1 mm
C
1.5 mm
D
3 mm
I
160 mm
K
60 mm
E
12.5 mm
H
40 mm
G
260 mm
WEIGHT
weight
870 g
J
130 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30407-concealed-hinges-with-two-cranked-leaves-drilled-1200-opening-version-b.html
Download CAD models
Previews
3D
Dimension