40-2562
80/20
Metric
Joining Plates
Powered by
CAD模型選擇
{8020/metric/joining_plates/40_2525_asmtab.prj},{NB=40-2562},{PROF=40-4040-Lite},{A=160.00},{FIN=CA},{B=40.00},{C=40.00},{E=16.20},{F=24.99},{G=3.61},{MHI=M8 x 18 SHCS, Washer and Economy T-Nuts (2 Pcs.)},{SERIES=40-4040-LITE-M},{MAT=6105-T5 Aluminum},{THRD=M8 x 1.25},{L1=20},{NO=2},{TRAN=3.323},{PPATH=40_2525_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PN
Part No.
40-2562
40-2562
PROF
Profile
40-4040-Lite
40-4040-Lite
A
A Length
160.00
320.00
480.00
640.00
160.00
320.00
480.00
640.00
mm
FIN
Finish
Clear Anodize
Black Anodize
Clear Anodize
Black Anodize
B
40.00
mm
C
40.00
40.00
mm
E
16.20
mm
F
24.99
mm
G
3.61
mm
MHI
Mounting Hardware Included
M8 x 18 SHCS, Washer and Economy T-Nuts (2 Pcs.)
M8 x 18 SHCS, Washer and Economy T-Nuts (2 Pcs.)
W
Weight
.215
.215
kg
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸