??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3321
MATERIAL
Material
steel
FINISH
Finish
raw
A
2040 mm
B
20 mm
C
0.8 mm
D
2 mm
E
15 mm
PIN_MATERIAL
Pin material
steel
F
11.5 mm
NOTE
Note
drilled
G
60 mm
WEIGHT
weight
310 g
S
2.8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25075-rolled-knuckle-continuous-hinge-20-mm-width.html
Download CAD models
Previews
3D
Dimension