??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3327
MATERIAL
Material
steel
FINISH
Finish
raw
A
2040 mm
B
15 mm
C
0.7 mm
D
1.5 mm
E
15 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
260 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25074-rolled-knuckle-continuous-hinge-15-mm-width.html
下載CAD模型
Previews
3D
尺寸