??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3330
MATERIAL
Material
steel
FINISH
Finish
raw
A
2040 mm
B
30 mm
C
0.8 mm
D
2 mm
E
15 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
510 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25095-rolled-knuckle-continuous-hinge-30-mm-width.html
Download CAD models
Previews
3D
Dimension