??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3542
MATERIAL
Material
steel
FINISH
Finish
raw
A
2000 mm
B
80 mm
C
2 mm
D
7.6 mm
E
40 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
3900 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25142-rolled-knuckle-continuous-hinge-80-mm-width.html
Download CAD models
Previews
3D
Dimension