??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3543
MATERIAL
Material
steel
FINISH
Finish
raw
A
2000 mm
B
100 mm
C
3 mm
D
10 mm
E
40 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
7100 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25146-rolled-knuckle-continuous-hinge-100-mm-width.html
Download CAD models
Previews
3D
Dimension