??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-3682
MATERIAL
Material
steel
FINISH
Finish
raw
A
2040 mm
B
40 mm
C
1.2 mm
D
3 mm
E
30 mm
PIN_MATERIAL
Pin material
steel
F
22.7 mm
NOTE
Note
drilled
G
60 mm
WEIGHT
weight
1000 g
S
4.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25112-rolled-knuckle-continuous-hinge-40-mm-width.html
Download CAD models
Previews
3D
Dimension