??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4677
MATERIAL
Material
galvanised steel
FINISH
Finish
raw
A
1800 mm
B
25 mm
C
1.2 mm
D
3 mm
E
30 mm
PIN_MATERIAL
Pin material
brass
NOTE
Note
undrilled
WEIGHT
weight
500 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26069-rolled-knuckle-continuous-hinge-25-mm-width.html
下載CAD模型
Previews
3D
尺寸