??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4680
MATERIAL
Material
galvanised steel
FINISH
Finish
raw
A
2160 mm
B
57 mm
C
1.5 mm
D
4 mm
E
15 mm
PIN_MATERIAL
Pin material
brass
NOTE
Note
undrilled
WEIGHT
weight
2000 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26072-rolled-knuckle-continuous-hinge-57-mm-width.html
Pobierz modele CAD
Previews
3D
Wymiar