??
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4682
MATERIAL
Material
galvanised steel
FINISH
Finish
raw
A
2160 mm
B
57 mm
C
2 mm
D
6 mm
E
30 mm
PIN_MATERIAL
Pin material
brass
NOTE
Note
undrilled
WEIGHT
weight
2970 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26074-rolled-knuckle-continuous-hinge-57-mm-width.html
Download modelli CAD
Anteprime
3D
Dimensione