??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4685
MATERIAL
Material
galvanised steel
FINISH
Finish
raw
A
2160 mm
B
127 mm
C
3 mm
D
6 mm
E
40 mm
PIN_MATERIAL
Pin material
brass
NOTE
Note
undrilled
WEIGHT
weight
8000 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26075-rolled-knuckle-continuous-hinge-127-mm-width.html
Download CAD models
Previews
3D
Dimension