??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4691
MATERIAL
Material
galvanised steel
FINISH
Finish
raw
A
1800 mm
B
40 mm
C
1.2 mm
D
3 mm
E
30 mm
PIN_MATERIAL
Pin material
brass
NOTE
Note
undrilled
WEIGHT
weight
1520 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26070-rolled-knuckle-continuous-hinge-40-mm-width.html
CAD modeli indir
Previews
3D
Boyut