??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4770
MATERIAL
Material
steel
FINISH
Finish
raw
A
1000 mm
B
120 mm
C
5 mm
D
10 mm
E
40 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
6550 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30219-rolled-knuckle-continuous-hinge-120-mm-width.html
下載CAD模型
Previews
3D
尺寸