??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
40-1-4772
MATERIAL
Material
steel
FINISH
Finish
raw
A
1950 mm
B
40 mm
C
1.5 mm
D
3 mm
E
12.5 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
1230 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30222-rolled-knuckle-continuous-hinge-40-mm-width.html
Download CAD models
Previews
3D
Dimension