??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
41-1-3531
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
2040 mm
B
50 mm
C
1.2 mm
D
3 mm
E
30 mm
PIN_MATERIAL
Pin material
aluminium
NOTE
Note
undrilled
WEIGHT
weight
459 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25129-rolled-knuckle-continuous-hinge-50-mm-width.html
Download CAD models
Previews
3D
Dimension