??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
41-1-3541
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
1000 mm
B
50 mm
C
1.5 mm
D
4 mm
E
15 mm
PIN_MATERIAL
Pin material
aluminium
NOTE
Note
undrilled
WEIGHT
weight
306 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30432-rolled-knuckle-continuous-hinge-50-mm-width.html
Download CAD models
Previews
3D
Dimension