??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
41-1-3558
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
1995 mm
B
80 mm
C
3 mm
D
6 mm
E
40 mm
PIN_MATERIAL
Pin material
aluminium
NOTE
Note
undrilled
WEIGHT
weight
1780 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30215-rolled-knuckle-continuous-hinge-80-mm-width.html
Download CAD models
Previews
3D
Dimension