??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
41-1-3560
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
1980 mm
B
30 mm
C
1 mm
D
2 mm
E
15 mm
PIN_MATERIAL
Pin material
aluminium
NOTE
Note
undrilled
WEIGHT
weight
205 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30422-rolled-knuckle-continuous-hinge-30-mm-width.html
下载CAD模型
预览
3D
尺寸标注