??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
41-1-3561
MATERIAL
Material
5754 alu
FINISH
Finish
raw
A
1000 mm
B
100 mm
C
4 mm
D
10 mm
E
40 mm
PIN_MATERIAL
Pin material
steel
NOTE
Note
undrilled
WEIGHT
weight
2030 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30423-rolled-knuckle-continuous-hinge-100-mm-width.html
Download CAD models
Previews
3D
Dimension