??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-3300
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2040 mm
B
30 mm
C
1 mm
D
2 mm
E
15 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
670 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25099-rolled-knuckle-continuous-hinge-30-mm-width.html
Pobierz modele CAD
Previews
3D
Wymiar