??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-3302
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2040 mm
B
60 mm
C
2 mm
D
6 mm
E
30 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
2800 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25136-rolled-knuckle-continuous-hinge-60-mm-width.html
下載CAD模型
Previews
3D
尺寸