??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-3859
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2040 mm
B
70 mm
C
2 mm
D
6 mm
E
30 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
3120 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25141-rolled-knuckle-continuous-hinge-70-mm-width.html
CAD모델 다운로드
미리보기
3D
치수도