??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-3910
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
1020 mm
B
25 mm
C
0.8 mm
D
2 mm
E
15 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
224 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30374-rolled-knuckle-continuous-hinge-25-mm-width.html
Stáhnout CAD model
Previews
3D
Dimenze