??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-3950
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
1995 mm
B
30 mm
C
1.5 mm
D
4 mm
E
30 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
1283 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25102-rolled-knuckle-continuous-hinge-30-mm-width.html
Download CAD models
Previews
3D
Dimension