??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4085
MATERIAL
Material
316L stainless steel
FINISH
Finish
raw
A
1020 mm
B
60 mm
C
2 mm
D
6 mm
E
30 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
1400 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30382-rolled-knuckle-continuous-hinge-60-mm-width.html
Pobierz modele CAD
Previews
3D
Wymiar