??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4094
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2160 mm
B
76 mm
C
1.5 mm
D
4 mm
E
15 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
2400 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26067-rolled-knuckle-continuous-hinge-76-mm-width.html
Download CAD models
Previews
3D
Dimension