??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4095
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2100 mm
B
120 mm
C
2 mm
D
6 mm
E
30 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
5000 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26068-rolled-knuckle-continuous-hinge-120-mm-width.html
Download CAD models
Previews
3D
Dimension