??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4197
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
2040 mm
B
30 mm
C
1 mm
D
2 mm
E
15 mm
PIN_MATERIAL
Pin material
stainless steel
F
16.8 mm
NOTE
Note
drilled
G
60 mm
WEIGHT
weight
640 g
S
3.9 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25093-rolled-knuckle-continuous-hinge-30-mm-width.html
Download CAD models
Previews
3D
Dimension