??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4348
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
1800 mm
B
50 mm
C
1.2 mm
D
3 mm
E
30 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
1100 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26062-rolled-knuckle-continuous-hinge-50-mm-width.html
下载CAD模型
预览
3D
尺寸标注