??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4458
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
1995 mm
B
100 mm
C
3 mm
D
10 mm
E
40 mm
PIN_MATERIAL
Pin material
stainless steel
NOTE
Note
undrilled
WEIGHT
weight
7110 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30216-rolled-knuckle-continuous-hinge-100-mm-width.html
CAD modeli indir
Previews
3D
Boyut