??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4630
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
1000 mm
B
60 mm
C
2 mm
D
6 mm
PIN
mm
E
25 mm
F
40 mm
H
24 mm
WEIGHT
weight
100 g
S
6,5 mm
Download CAD models
Previews
3D
Dimension