??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
PREVIEW
REF
Reference
42-1-4632
MATERIAL
Material
5754 alu
FINISH
Finish
electro polished
A
1980 mm
B
30 mm
C
1 mm
D
2 mm
E
15 mm
NOTE
Note
undrilled
下載CAD模型
Previews
3D
尺寸