??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
42-7-4610
MATERIAL
Material
304 stainless steel
FINISH
Finish
silver
A
2134 mm
B
70.5 mm
C
2.5 mm
D
7 mm
E
147 mm
S
9 mm
Stáhnout CAD model
Previews
3D
Dimenze