??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
PN
Part Number
44MR10501S
SER
Series
44 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/4" x 5 1/4"
TT
Wheel Type
D
Wheel Diameter
Cal
W
Tread Width
3 Cal
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
1000 lbs
H
Mount Height
13 1/2 Cal
SL
Swivel Lead
3 Cal
R
Swivel Radius
8 Cal
WEIGHT
Weight
42 1/2 lbs.
Pobierz modele CAD
Previews
3D
Wymiar