您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
440R-S845AER-NNL
Rockwell Automation
Safety
logic_specialty_safety_relays
Powered by
CAD模型選擇
{rockwellautomation/safety/logic_specialty_safety_relays/440r_speed_monitoring.prj},{NB=440R-S845AER-NNL},{CN=440R-S845AER-NNL},{DESC=Specialty Safety Relay, Speed Monitoring -, 5 x 1 N.C., 2.N.C., LC, 1 N.O. + 1 N.C. Inputs, 4 N.O. Solid State Auxiliary Outputs, 24V DC},{NPW=0.363},{STEP=440R-S845AER-NNL.stp},{PS=24V DC},{RT=Removable},{R=Automatic/Manual or Manual Monitored},{AO=4 N.O. Solid State}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
CN
Catalog Number
440R-S845AER-NNL
DESC
Description
Specialty Safety Relay, Speed Monitoring -, 5 x 1 N.C., 2.N.C., LC, 1 N.O. + 1 N.C. Inputs, 4 N.O. Solid State Auxiliary Outputs, 24V DC
NPW
Nett Product Weight
0.363
kg
PS
Power Supply
24V DC
RT
Removable Terminals
Removable
R
Reset
Automatic/Manual or Manual Monitored
AO
Auxiliary Outputs
4 N.O. Solid State
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews