??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
44-7-3003
MATERIAL
Material
polypropylene
FINISH
Finish
white
B
38.1 mm
C
3.2 mm
WEIGHT
weight
1450 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25150-polymer-continuous-hinges-in-15-25-meter-rolls.html
Download CAD models
Previews
3D
Dimension