??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PREVIEW
REF
Reference
44-7-3007
MATERIAL
Material
polypropylene
FINISH
Finish
grey
B
50.8 mm
C
3.2 mm
WEIGHT
weight
2300 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25154-polymer-continuous-hinges-in-15-25-meter-rolls.html
CAD modeli indir
Previews
3D
Boyut