??
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
PN
Part Number
470MR06501S
SER
Series
470 Series
MO
Fastening Type
SIZE
Fastening Size
7 1/4" x 5 1/4"
TT
Wheel Type
D
Wheel Diameter
Pulgada
W
Tread Width
3 Pulgada
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
70-85 Shore A
WB
Bearing Type
Roller
BR
Brake Type
CAP
Capacity
750 lbs.
H
Mount Height
8 Pulgada
SL
Swivel Lead
2 7/32 Pulgada
R
Swivel Radius
5 7/32 Pulgada
Descarga de modelos CAD
Previews
3D
Dimensión