??
Catalog navigation
CAD model selection
HELP_VARIABLE
CM
Chain model
50.8-C
SERIES
Series
50.8 Series
PN
Product name
50.8-C Flexible chain
APPLICATION
Application
It is mainly used for tobacco products conveying.
MATERIAL
Material
Polyoxymethylene (POM), operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
WL
Working load
POM is 2670N/M(25°C)
W
Width
50.8 mm
WEIGHT
Weight
0.79 kg/m
MTR
Minimum turning radius
250 mm
RBR
opposite bending raduis
125 mm
Download CAD models
Previews