??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3309
MATERIAL
Material
steel
FINISH
Finish
raw
A
62 mm
B
44 mm
C
2 mm
D
4.9 mm
WEIGHT
weight
48 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25571-hinge-62-x-44-mm.html
Download CAD models
Previews
3D
Dimension