??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3312
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
65 mm
B
70 mm
C
2 mm
D
4 mm
WEIGHT
weight
81 g
S
6.7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25566-hinge-with-oblong-holes.html
Download CAD models
Previews
3D
Dimension