??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3315
MATERIAL
Material
steel
FINISH
Finish
raw
A
112 mm
B
136.5 mm
C
2.5 mm
D
5 mm
E
63.5 mm
NOTE
Note
undrilled
WEIGHT
weight
244 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25347-removable-pin-hinges-with-nylon-washers.html
Stáhnout CAD model
Previews
3D
Dimenze