??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3556
MATERIAL
Material
steel
FINISH
Finish
raw
A
100 mm
B
50 mm
C
1.5 mm
D
5 mm
F
9.7 mm
NOTE
Note
drilled / headed pin
WEIGHT
weight
77 g
S
5.5 mm
Download CAD models
Previews
3D
Dimension