??
Catalog navigation
CAD模型选择
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3564
MATERIAL
Material
steel
FINISH
Finish
raw
A
100 mm
B
50 mm
C
1.5 mm
D
5 mm
NOTE
Note
undrilled / headed pin
下载CAD模型
预览
3D
尺寸标注