??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3580
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
40 mm
B
40 mm
C
2 mm
D
4 mm
F
7 mm
WEIGHT
weight
24 g
S
4.3 mm
Download CAD models
Previews
3D
Dimension