??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
REF
Reference
50-1-3581
MATERIAL
Material
steel
FINISH
Finish
galvanised
A
50 mm
B
50 mm
C
2 mm
D
6 mm
F
8 mm
WEIGHT
weight
34 g
S
5 mm
Download CAD models
Previews
3D
Dimension